TIDA-00300

Isolated power architecture reference design for communication and analog input/output modules

TIDA-00300

Design files

Overview

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.

Features
  • Designed to be adopted with designs requiring isolation for communication channels (transformer and motor / generator protection)
  • Designed to operate with 24-V auxiliary DC input (typical in smart grid)
  • Optimized for multiple isolated and non-isolated supplies using single converter
  • Capable of providing signal isolation of 2500 Vrms for one minute per UL and 4242 Vpk per VDE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU562B.PDF (2704 KB)

Reference design overview and verified performance test data

TIDRBF1B.ZIP (876 KB)

Detailed overview of design layout for component placement

TIDRBF0B.ZIP (478 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBF3B.ZIP (9167 KB)

Files used for 3D models or 2D drawings of IC components

TIDC713B.ZIP (2052 KB)

Design file that contains information on physical board layer of design PCB

TIDRBF2B.ZIP (3202 KB)

PCB layer plot file used for generating PCB design layout

TIDRBE9B.ZIP (1144 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

TVS diodes

TVS140014V flat-clamp surge protection device

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G14Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

TPS550102.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV742P200-mA low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

DCP010505BMiniature, 1W Isolated Unregulated DC/DC Converters

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS628212.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML
Load switches

TPS229445.5-V, 0.1-A, 500-mΩ, load switch with current limit and active high enable

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC12050500-mW, high-efficiency, 5-kVRMS isolated DC/DC converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM5160LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2985-N150-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML
Comparators

TLV3012Low-power comparator with reference (push-pull)

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

DCH010515DMiniature, 1W, 3kVDC Isolated DC/DC Converters

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TLV713150-mA, capacitor-free low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763150-mA, 10-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS612200.7-VIN, adjustable output voltage boost converter with 5.5-μA quiescent current

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2376Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A39150-mA, 33-V, low-noise, high-PSRR, dual-channel positive & negative low-dropout voltage regulator

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS782150-mA, nano-IQ, low-dropout voltage regulator with enable from -40°C to +125°C

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS76050-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF
Reset & watchdog ICs

TPS3895Single-channel, ultra-small, adjustable supervisor with active-high, push-pull output

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3897Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output

Data sheet: PDF | HTML
TVS diodes

TVS05005V flat-clamp surge protection device

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

DCH010515SMiniature, 1W, 3kVDC Isolated DC/DC Converters

Data sheet: PDF
Load switches

TPS229175.5-V, 2-A, 80-mΩ , 10-nA leakage load switch adj. rise time and adj output discharge

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A3001-EPEnhanced product, negative VIN, 200-mA, ultra-low noise, high PSRR, LDO regular

Data sheet: PDF
Digital isolators

ISO7141CCQuad-channel, 3/1, 50-Mbps digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
LCD & OLED display power & drivers

TPS65130Split-Rail Converter with Dual, Positive and Negative Outputs (300mA typ)

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

DCR010505Miniature, 1W Isolated Regulated DC/DC Converters

Data sheet: PDF | HTML
Load switches

TPS229602-ch, 5.5-V, 0.5-A, 435-mΩ load switch with output discharge

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM27762Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO

Data sheet: PDF | HTML
Series voltage references

REF34252.5-V, low-drift, low-power, small-footprint series voltage reference

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7841Quad-channel, 3/1, reinforced digital isolator with integrated power

Data sheet: PDF | HTML
Digital isolators

ISO7741Robust EMC, quad-channel, 3/1, reinforced digital isolator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV760100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A471-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
I2C isolators

ISO15412.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Isolated Power Architecture Reference Design for Communication and Analog Input (Rev. B) Oct 29, 2019
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML Sep 26, 2023

Related design resources

Hardware development

EVALUATION BOARD
BOOSTXL-RS232 TRS3122E: RS-232 transceiver BoosterPack™ Plug-in Module ISO1042DWEVM ISO1042DW High Speed, High Performance, Robust EMC Isolated CAN Evaluation Module ISO1410DWEVM ISO1410DW high-performance, robust-EMC isolated RS-485 evaluation module ISO1412DWEVM ISO1412DW high-performance, robust-EMC isolated full-duplex RS-485 evaluation module ISO1500DBQEVM ISO1500DBQ ultra-small package, isolated RS-485 evaluation module ISO7741EVM ISO7741 high-speed, robust EMC quad-channel digital isolator evaluation module ISO7842-EVM High-Immunity, 5.7kVRMS Reinforced Quad-Channel 2/2 Digital Isolator Evaluation Module RS485-FL-DPLX-EVM RS-485 full-duplex evaluation module RS485-HF-DPLX-EVM RS-485 half-duplex evaluation module TCAN1042DEVM TCAN10xx controller area network (CAN) evaluation module TRS3122EEVM TRS3122E: 1.8V RS-232 Transceiver Evaluation Module

Reference designs

REFERENCE DESIGN
TIDA-00227 Small Form Factor 12W Ultra Wide Range Power Supply for Protection Relays - Reference Design TIDA-00834 High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design TIDA-01633 Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.