TIDA-00302
Current Shunt Monitor with Transient Robustness Reference Design
TIDA-00302
Overview
This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.
Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to IEC61000-4-4 and IEC61000-4-5.
Features
- Ability to absorb IEC-61000-4 pulse
- Ability to absorb IEC-61000-5 pulse
- Choice of Gains:
- INA210: 200 V/V
- INA211: 500 V/V
- INA212: 1000 V/V
- INA213: 50 V/V
- INA214: 100 V/V
- INA215: 75 V/V
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
LMP8603-Q1 — AEC-Q100, -22 to 60V, bi-directional current sense amplifier w/ in-line filter capability
INA195A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
LMP8481-Q1 — AEC-Q100, 4 to 76V, bi-directional current sense amplifier
INA197A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
INA4181-Q1 — AEC-Q100, 26V, quad channel, bi-directional, 350kHz current sense amplifier
INA193A-EP — Enhanced product, -16 to 80V, 500-kHz current sense amplifier
INA270A-Q1 — AEC-Q100, -16 to 80V, split-stage current sense amplifier w/ in-line filter capability
INA198A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
LMP8602-Q1 — AEC-Q100, -22 to 60V, bi-directional current sense amplifier w/ in-line filter capability
INA193A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
INA2180-Q1 — AEC-Q100, 26V, dual channel, 350kHz current sense amplifier
LMP8278Q-Q1 — AEC-Q100, -2 to 40V, split-stage current sense amplifier w/ in-line filter capability
INA2181-Q1 — AEC-Q100, 26V, dual channel, bi-directional, 350kHz current sense amplifier
INA194A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
LMP8480-Q1 — AEC-Q100, 4 to 76V current sense amplifier
INA196A-Q1 — AEC-Q100, -16 to 80V, 500kHz current sense amplifier
LMP8601-Q1 — AEC-Q100, -22 to 60V, bi-directional current sense amplifier w/ in-line filter capability
INA271A-Q1 — AEC-Q100, -16 to 80V, split-stage current sense amplifier w/ in-line filter capability
LMP8640-Q1 — AEC-Q100, -2 to 42V, 950kHz current sense amplifier
INA4180-Q1 — AEC-Q100, 26V, quad channel, 350kHz current sense amplifier
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Transient Robustness for Current Shunt Monitor Design Guide | Aug 4, 2014 | |
| Technical article | How to get started with current sense amplifiers – part 3 | PDF | HTML | Jul 9, 2015 |
Related design resources
Design tools & simulation
DESIGN TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.