TIDA-00310

Analog Input, Output and Relay Drive Output Module for Smart Grid IEDs Reference Design

TIDA-00310

Design files

Overview

This reference design showcases a flexible Analog IO solution for Smart Grid devices like Protection Relays and RTUs that also need to communicate with other devices on the grid that use the analog IO such as voltage (5V to 10V DC) or current (4-20mA). This solution enables both types of IO as well as a power digital relay drive. SPI and I2C communication interfaces are available on this module for communication to the processor.

Features
  • Analog I/O handled includes:
    • Current Input 0-20mA / 0-24mA / 4-20mA DC
    • Voltage Input 0-5V DC / 0-10V DC
  • Excellent accuracy < ±0.2 % of incoming signal
  • High Sampling rate (up to 500kSPS)
  • Simplifies connectivity to MCU with SPI interface
  • Analog Output handling includes:
    • Flexible solution – configurable
    • Current/Voltage outputs
  • DAC Daisy Chaining minimizes connectivity to MCU
  • Digital Output handling includes:
    • 4x better power efficiency with respect to ULN series
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU577.PDF (7317 KB)

Reference design overview and verified performance test data

TIDRCB2.PDF (344 KB)

Detailed overview of design layout for component placement

TIDRCB1.PDF (22 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCB4.ZIP (1530 KB)

Files used for 3D models or 2D drawings of IC components

TIDC833.ZIP (1567 KB)

Design file that contains information on physical board layer of design PCB

TIDRCB3.PDF (2564 KB)

PCB layer plot file used for generating PCB design layout

TIDRCB0.PDF (835 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision ADCs

ADS868416-Bit, 500-kSPS, 4-Ch SAR ADC w/ programmable (±10/±5/±2.5V) input ranges on +5V supply

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC876016-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA188Precision, Low-Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier

Data sheet: PDF | HTML
I2C general-purpose I/Os (GPIOs)

TCA6408A8-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Low-side switches

TPL7407L40-V, 7-ch NMOS array low-side driver

Data sheet: PDF | HTML

Start development

Software

GUI for evaluation module (EVM)

TIDC834 — TIDA-00310 Smart Grid Analog I/O GUI

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00310 Analog Input, Output and Relay Drive Output Module for Smart Grid IEDs Reference Design
Download options

TIDC834 TIDA-00310 Smart Grid Analog I/O GUI

close
Latest version
Version: 01.00.00.00
Release date: Dec 18, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00310 Analog Input, Output and Relay Drive Output Module for Smart Grid IEDs Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc834 or www.ti.com/lit/xx/tidc834/tidc834.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC834. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Analog Input, Output, and Relay Drive Output Module for Smart Grid IEDs Oct 7, 2014
User guide TIDA-00310 Code Examples Nov 26, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.