TIDA-00353

Equalization Optimization of a JESD204B Serial Link Reference Design

TIDA-00353

Design files

Overview

Employing equalization techniques is an effective way of compensating for channel loss in JESD204B high speed serial interfaces for data converters. This reference design features the ADC16DX370, a dual 16-bit, 370 MSPS analog-to-digital converter (ADC) that utilizes de-emphasis equalization to prepare the 7.4 Gbps serial data for transmission. Configuration allows a user to optimize the de-emphasis setting (DEM) and output voltage swing setting (VOD) of the output driver to inversely match the characteristics of the channel. Experiments demonstrate the reception of a clean data eye over 20” of FR-4 material at the full data rate.

Features
  • Achieve a high performance JESD204B serial link using low cost PCB materials
  • Understand the limitations of lossy channels and equalization techniques to overcome the limitations
  • Use a formula-based approach to optimizing the equalization features of the ADC16DX370
  • This reference design is tested and includes an EVM, configuration software and User's Guide
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU551.PDF (1256 K)

Reference design overview and verified performance test data

TIDRBP1.PDF (309 K)

Detailed schematic diagram for design layout and components

TIDRBP2.PDF (82 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBP3.ZIP (2524 K)

Detailed overview of design layout for component placement

TIDRBP4.ZIP (2545 K)

Detailed overview of design layout for component placement

TIDRBP7.ZIP (1430 K)

Files used for 3D models or 2D drawings of IC components

TIDRBP8.ZIP (182 K)

Files used for 3D models or 2D drawings of IC components

TIDC748.ZIP (706 K)

Design file that contains information on physical board layer of design PCB

TIDRBP5.PDF (1014 K)

PCB layer plot file used for generating PCB design layout

TIDRBP6.ZIP (1259 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

High-speed ADCs (≥10 MSPS)

ADC16DX370Dual-Channel, 16-Bit, 370-MSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04828Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP3878-ADJ800-mA, 16-V, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
RF VGAs

LMH6521High Performance Dual DVGA

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T774Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

ADC16DX370EVM — ADC16DX370 Evaluation Module

The ADC16DX370EVM is an evaluation module used for evaluation of the ADC16DX370.  The ADC16DX370 is a low power, 16-bit, 370-MSPS analog to digital converter (ADC) with a buffered analog input, and outputs featuring a JESD204B interface operating at up to 7.4Gb/s. The EVM has (...)

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

GUI for evaluation module (EVM)

SLAC657 ADC16DX370EVM Configuration GUI Installer

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
ADC16DX370EVM ADC16DX370 Evaluation Module

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide Equalization Optimization of the ADC16DX370 JESD204B Serial Link Design Guide Oct. 23, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos