TIDA-00362
High Resolution 3D Scanner for Factory Automation using DLP® Technology
TIDA-00362
Overview
The Factory Automation reference design employs the Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) technology with cameras, sensors, motors or other peripherals. With more than 2 million micromirrors, the high resolution systems utilizes the DLP® LightCrafter™ 6500 evaluation module (EVM), featuring the DLP6500 1080p DMD, and enables flexible control of accurate patterns for structured light solutions in industrial applications.
| The Factory Automation reference design employs Texas Instruments DLP Software Development Kit (SDK) allowing developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) technology with cameras, sensors, motors or other peripherals. With more than 2 million micromirrors, the high resolution systems utilizes the DLP® LightCrafter™ 6500 evaluation module (EVM), featuring the DLP6500 1080p DMD, and enables flexible control of accurate patterns for structured light solutions in industrial applications. |
Features
- 3D scanner solution utilizing the DLP6500 chipset to enable fast and programmable patterns
- Supports synchronized camera capture for both global and rolling shutter cameras
- Projector and camera calibration routine
- Structured light algorithms for disparity map, depth map and point cloud generation
- Implements both Gray code and hybrid three phase scanning techniques
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
DLP6500FYE — 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)
DLP6500FLQ — 0.65-inch 1080p type A DLP® digital micromirror device (DMD)
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Test report | TIDA-00362 Test Results (Rev. A) | Apr 21, 2016 | |
| User guide | TIDA-00362 High-Resolution 3D Scanner for Factory Automation Using DLP Tech (Rev. A) | May 9, 2016 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.