TIDA-00374
Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design
TIDA-00374
Overview
This reference design uses our nano-power system timer, SimpleLink™ ultra-low power wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes. These technologies lead to an extremely long battery life of over 10 years with a standard CR2032 lithium-ion coin-cell battery. The design includes techniques for system design, detailed test results and information to get the design up and running quickly.
Features
- Use of nano-power system timer to duty-cycle the system results in 10+ year battery life from CR2032 coin cell
- Configurable system wakeup interval
- Low off-state current (183 nA for 59.97 seconds)
- Ultra low on-state current due to low active processor and radio transmit currents (4.04 mA for 30 ms)
- ±2% relative humidity accuracy
- ±0.2°C temperature accuracy
Industrial
- Air quality sensor
- Air quality sensor
- Basic thermostat
- Compact relay
- Fixed wired IP camera
- Loop smoke & heat detector (commercial)
- Loop smoke & heat detector (commercial)
- Loop smoke & heat detector (commercial)
- PTZ wired IP camera
- Residential smoke & heat detector
- Residential smoke & heat detector
- Smart thermostat
- Smart thermostat
- Temperature & humidity sensor
- Temperature & humidity sensor
- Temperature & humidity sensor
- Temperature & humidity sensor
- Temperature & humidity sensor
- Transducers
- Water leak detector
- Water leak detector
- Wireless security camera
- Wireless security camera
- Wireless security camera
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Humidity and Temperature Sensor Node for Star Networks Design Guide (Rev. D) | May 13, 2016 | |
| Technical article | IoT is making buildings greener and more intelligent. Value versus affordability | PDF | HTML | Jan 4, 2017 | |
| Technical article | How to bring the IoT to older buildings with automation technology | PDF | HTML | Aug 13, 2015 | |
| Technical article | Achieve extremely long battery life in wireless sensor nodes | PDF | HTML | Jun 18, 2015 | |
| Technical article | What is the IQ of your home or building? Is it indeed smart? | PDF | HTML | Apr 20, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.