TIDA-00386
BLDC Ceiling Fan Controller with Sensorless Sinusoidal Current Control
TIDA-00386
Overview
This reference design is a brushless DC ceiling fan controller that runs from AC power. It features the DRV10983 24-V three-phase motor driver to drive motors with sinusoidal current and sensorless control. The UCC28630 converts 90-265 VAC into 24 VDC. The MSP430G2201 value-line processor decodes infrared signals for speed control. The included firmware allows easy integration with standard infrared remotes based on the NEC transmission protocol.
Features
- Sinusoidal sensor-less control at 25 kHz for minimized torque ripple and audible noise
- Universal AC operating voltage range 90 Vac to 265 Vac
- Tightly regulated 24V dc achieves ±1% speed regulation throughout input voltage range
- AC switching produces only 0.6 % ripple on 24 Vdc for optimal acoustic performance
- AC/DC efficiency is >85% at all load and line conditions to meet stringent energy efficiency requirements
| Output voltage options | TIDA-00386.1 |
|---|---|
| Vin (Min) (V) | 90 |
| Vin (Max) (V) | 265 |
| Vout (Nom) (V) | 24 |
| Iout (Max) (A) | 2 |
| Output Power (W) | 48 |
| Isolated/Non-Isolated | Isolated |
| Input Type | AC |
| Topology | Flyback- Non Sync |
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Test report | TIDA-00386 Test Results | Dec 15, 2014 | |
| White paper | Replacing single-phase ACIMs with three-phase BLDC motors saves energy | Apr 14, 2016 | ||
| Technical article | Designing an energy-efficient BLDC ceiling fan solution | PDF | HTML | Apr 24, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.