TIDA-00426
12-Gbps Multi-Channel BERT Board Reference Design
TIDA-00426
Overview
This reference design is a 12-Gbps low-cost bit error tester (BERT) capable of generating and checking up to 8 channels of pseudo-random binary sequences (PRBS). This validated design is a convenient way to generate multi-channels high speed serial bit streams of up to 12-Gbps, and checking incoming serial bit streams for possble bit errors. This design can be used as a hand-held BERT useful for evaluating the signal integrity and bit error error performance of a high speed sub-system.
Features
- Eight Pattern Generation Channels
 - Eight Pattern Checking Channels
 - Optional External Reference Clock Inputs
 - Onboard USB-to-I2C for Easy Device Programming
 - Status Display LEDs
 
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
DS125DF1610 — 9.8 to 12.5-Gbps 16-channel retimer
MSP430F5529 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | 12-Gbps BERT Board Reference Design | May 16, 2016 | |
| Technical article | Eye doctor: Reflections and how to deal with them in high-speed systems | PDF | HTML | Sep 8, 2016 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.