TIDA-00436
36V/1kW Brushless DC Motor Drive with Stall Current Limit of <1us Response Time Reference Design
TIDA-00436
Overview
This reference design is a power stage for brushless motors in battery-powered garden and power tools rated up to 1 kW, operating from a 10-cell lithium-ion battery with a voltage range from 36 to 42 V. The design uses 60V, N-channel NexFETsTM featuring a very low drain-to-source resistance (RDS_ON ) of 1.8 mΩ in a SON5x6 SMD package, which results in a very small PCB form factor of 57 × 59 mm. The three-phase gate-driver is used to drive a three-phase MOSFET bridge, which can operate from 6 to 60 V and supports programmable gate current with maximum setting of 2.3-A sink / 1.7-A source. The C2000™ Piccolo™ LaunchPad™ LAUNCHXL-F28027 is used along with this power stage and 120 degree trapezoidal control of BLDC motor with Hall sensors is implemented in software. The cycle by cycle current limit feature in the gate-driver protects the board from excessive current that is caused during motor stalls, by limiting the maximum current allowed in the power stage to a safe level.
Features
- 1-kW Power Stage with Hall sensor based Trapezoidal Control for Brushless DC Motor implemented on TMS320F28027 MCU.
 - Designed to Operate from 10-Cell Li-Ion Battery Voltage Ranging from 30-V to 42-V
 - Delivers up to 32-ARMS Continuous Motor Current With an Airflow of 400 LFM
 - Small PCB Form Factor of 57mm x 59 mm using CSD18540Q5B 60-V/400-Apeak, 1.8-mΩ RDS_ON, SON5x6 package MOSFETs for Power Stage
 - Uses DRV8303 Three-Phase Gate Driver, Which can Operate from 6 to 60-V Input, Supporting Programmable Gate Current With Maximum Setting of 2.3-A Sink / 1.7-A Source
 - Hardware Cycle-by-Cycle Overcurrent limit with Configurable Threshold for motor stall protection
 - Provision for Sense Feedback of Individual Phase Voltage, DC Bus Voltage, DC Bus current sense and Low-Side Current sense on Each Phase for Sensorless Control
 - TPS54061 based 3.3-V/0.15-A Step-Down Buck Converter for Powering MCU
 - Designed to Operate at an Ambient Temperature of–20°C to 55°C
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TMS320F28027 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash
TMS320F28027-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash
CSD18540Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | 36-V, 1-kW BLDC Motor Drive With Stall Current Limit of Less Than 1-µs Response (Rev. B) | May 12, 2016 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.