TIDA-00462
Ultrasonic Distance Measurement BoosterPack Reference Design
TIDA-00462
Overview
The TIDA-00462 ultrasonic distance measurement reference design can measure the distance up to 99 inches with an accuracy of ±1.5 inches. The scope of this design is to give you a head-start in integrating our industrial ultra-low-power MCU, analog signal conditioning and power management technologies into end-equipment systems. This design describes the principle of operation and basic design process for a low-cost distance-measuring system based on ultrasonic sound utilizing the MSP430 ultra-low power microcontroller. This design also addresses component selection, design theory and test results. All the relevant design files like schematics, BOM, layer plots, Altium files, Gerbers and MSP430 MCU firmware are provided.
Features
- Ultrasonic technology
 - Non-contact detection and measurement
 - Maximum measurable distance: 99 inches
 - Minimum measurable distance: 6 inches
 - Maximum measured error less than 1.5 inches
 - Current consumption less than 1.8 mA at 5 V
 - Simple, low-cost system-on-chip
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430F5172 — 25 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Ultrasonic Distance Measurement BoosterPack Design Guide (Rev. A) | Oct 29, 2015 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.