TIDA-00480
Automotive Hall Sensor Rotary Encoder
TIDA-00480
Overview
This is an incremental rotary encoder that uses contactless magnetic sensing to detect rotational speed and direction. The two Hall Effect sensors measure the 66-pole ring magnet and output two signals in quadrature. This automotive-qualified solution is a low-cost and far more reliable alternative to conventional mechanical contact-based encoders, as it uses solid-state sensing that is immune to physical wear, dirt, corrosion, and RF noise.
Features
- Extremely simple, reliable, and low-cost
 - Greater design flexibility and ESD immunity, over mechanical encoder modules
 - 66-pole magnet provides 132 detections per 360° of rotation (1 per 2.7°)
 - >20kHz Hall Effect sensor bandwidth provides low 15µs latency
 - Digital sensing and digital signaling offer noise immunity
 - Automotive qualified to AEC-Q100
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430G2553-Q1 — Automotive 16-MHz MCU with 16-kb Flash, 512B SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer
TPS61097A-33 — 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current
DRV5013-Q1 — Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch
CD4511B-MIL — CMOS BCD-to-7-Segment LED Latch Decoder Drivers
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| Application brief | Incremental Rotary Encoders (Rev. B) | PDF | HTML | Dec 2, 2021 | |
| Technical article | You can be an electromechanical engineer | PDF | HTML | Nov 10, 2017 | |
| Technical article | Measuring wheels in motion | PDF | HTML | Apr 24, 2015 | |
| User guide | TIDA-00480 Design Considerations | Mar 9, 2015 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.