TIDA-00489
Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life
TIDA-00489
Overview
TIDA-00489 uses nano-power operational amplifiers, comparators and the SimpleLink™ ultra-low power sub-1GHz wireless microcontroller (MCU) platform to demonstrate a low-power wireless motion detector implementation. These technologies lead to an extremely long battery life, over 10 years, with a standard CR2032 lithium ion coin-cell battery which can be used for applications including motion detection or lighting control through occupancy detection. The PIR sensor has sensitivity of up to 30 feet with standby current of 1.65 µA. The design guide includes techniques for system design, detailed test results and information to get the design up and running quickly.
Features
- Use of nano-power analog for ultra-low power design resulting in 10-year battery life from single CR2032 coin cell
- Low standby current of 1.65 uA (PIR sensor remains active in standby mode)
- Ultra-low active state current due to low active processor and radio-transmit currents (1.12 mA for 104.1 ms)
- Interrupt-driven Sub-1GHz wireless communication of motion for increased power savings
- Motion sensitivity up to 30 feet
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.