TIDA-00496

10/100 Mbps Industrial Ethernet Brick with IEEE 1588 Precision Time Protocol (PTP) Transceiver

TIDA-00496

Design files

Overview

TIDA-00496 is a compact brick for demonstrating capabilities of precision PHYTERTM. As more systems in the power grid are using time information for real-time analysis, timing becomes critical. This reference design achieves time synchronization with nanosecond accuracy using IEEE 1588v2 Precision Time Protocol (PTP).  It can be configured for 10/100-Mbps copper interface or 100-Mbps fiber interface with small form factor LC-type transceiver.

Features
  • Design based on DP83630 Precision PHYTER™ IEEE 1588 PTP transceiver which supports IEEE 1588 V1 and V2
  • Tested for 10/100-Mbps copper interface and 100-Base-FX fiber interface
  • Tested for ESD IEC61000-4-2 contact discharge 6 KV
  • Power < 300 mW at 3.3 V for copper
  • HFBR-5961L/AL transceivers for fast Ethernet with LC connector (<175 mA for transmitter and <120 mA for receiver at 3.3 V)
  • Three programmable LEDs for link, activity and speed
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAT6A.PDF (2203 KB)

Reference design overview and verified performance test data

TIDRI10.ZIP (159 KB)

Detailed overview of design layout for component placement

TIDRI09.ZIP (494 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI13.ZIP (6560 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB66.ZIP (805 KB)

Design file that contains information on physical board layer of design PCB

TIDRI11.ZIP (2326 KB)

PCB layer plot file used for generating PCB design layout

TIDRI12.ZIP (938 KB)

PCB layer plot file used for generating PCB design layout

TIDRI08.ZIP (1226 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock generators

CDCE913Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
Ethernet PHYs

DP83630IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor

Data sheet: PDF
ESD protection diodes

TPD4E1U06Quad 0.8-pF, 5.5-V, ±15-kV ESD protection diode in SOT-23 & SC70 packages

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide 10/100-Mbps Industrial Ethernet Brick With IEEE1588 PTP Transceiver Design Guide (Rev. A) Dec 2, 2015
Technical article Overcoming Ethernet connectivity challenges on the power grid PDF | HTML Jun 27, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.