TIDA-00522

Low Gain Amplifier Reference Design

TIDA-00522

Design files

Overview

This board allows the LMH5401 to be used as a low gain amplifier or as an attenuator.

Features

  • DC coupled
  • Minumum gain of 0.5V/V
  • Split Supply voltage
  • 6 GHz Bandwidth

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAI1.PDF (432 KB)

Reference design overview and verified performance test data

TIDRGO4.PDF (82 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAT9.ZIP (332 KB)

Design file that contains information on physical board layer of design PCB

TIDRGO5.PDF (655 KB)

PCB layer plot file used for generating PCB design layout

TIDRGO3.PDF (137 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RF FDAs

LMH54018-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Stabilizing Differential Amplifiers as Attenuators Design Guide Aug 27, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.