TIDA-00524
Ultralow Power Multi-sensor Data Logger with NFC Interface Reference Design
TIDA-00524
Overview
TIDA-00524 provides a complete reference design for asset tracking & cold chain data logging with over 5 year battery life and a simple NFC (Near Field Communication) interface for configuration & read back.
For maximum flexibility, the system offers the choice of multiple sensor configurations to monitor temperature (TMP112), ambient light (OPT3001), and/or humidity (HDC1000/HDC1010).
NFC is provided by TI’s RF430CL331H and up to 64KB of non-volatile FRAM memory is available with the MSP430FR5969 MCU.
Features
- > 5 Year Battery Life on a CR-2032 coin cell
- RF430 NFC Dynamic Tag Type 4B Compliant Communication
- NFC configuration and data read back
- Multiple Sensor Options
- Temperature (TMP112)
- Ambient Light (OPT3001)
- Humidity + Temperature (HDC1000/HDC1010)
- Up to 64KB of non-volatile FRAM memory
- Data is Date/Time stamped using RTC
Industrial
- AC drive communication module
- Blood pressure monitor
- CPAP machine
- CPAP machine
- Continuous glucose monitor aggregator
- Continuous glucose monitor sensor
- Electrocardiogram (ECG)
- Electronic bed & chair
- Endoscope
- Industrial robot wireless teach pendant
- Insulin pump
- Motor diagnostics & monitoring
- Portable ultrasound
- Premium ultrasound
- Servo drive communication module
- Standard ultrasound
Personal electronics
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
RF430CL331H — Dynamic NFC Interface Transponder for Large File Transfer
MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Ultralow Power Multi-Sensor Data Logger With NFC Interface Design Guide | Mar 4, 2015 | |
| Technical article | Cold chain in the IoT | PDF | HTML | Nov 20, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.