TIDA-00538
1S 5A Fast Charger with MaxCharge™ Technology for High VIN and Adjustable USB OTG Boost
TIDA-00538
Overview
The bq25892 is a highly-integrated switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery in a wide range of smartphone and other portable devices with USB or high voltage adaptors. Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.
Features
- Support high voltage adaptor to achieve up to 5A chargeing current
 - Highly integrated solution with the highest efficiency
 - Input Current Optimizer (ICO) to best utilize the adaptor
 - ADC to provide system and battery monitoringBoth host control and autonomous charging when the host is not available
 - Integrated low Rdson battery FET for long battery run time
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Test report | TIDA-00538 Test Results | Mar 25, 2015 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.