TIDA-00559
Combined Voltage/Current Output with Surge Protection Reference Design
TIDA-00559
Overview
TIDA-00559 provides a universal analog output (AO) for industrial sensors and transmitters. It is based on a 16-bit DAC and uses a single output. This common output is user-configurable for 0 V to 10 V or for 4 ma to 20 mA. Usage in harsh industrial environments is addressed by a dedicated protection circuitry designed to withstand differential-mode surge pulses up to 1 kV / 40 Ω according to IEC61000-4-5. An isolated digital interface eases board configuration and evaluation.
Features
- Analog output sensor interface based on 16-bit DAC
- Common output pin selectable as voltage or current output:
- 0 V to 10 V (plus 10% over range), min load ≥ 1 kΩ
- 4 mA to 20 mA (0 mA to 24 mA), max load ≤ 320 Ω
- Designed to meet EN 61000-4-5: ±1 kV, 40 Ω, 8/20 μs, DM
- Configuration and evaluation interface: isolated 4-wire SPI
- Power input: 15-V to 35-V reverse polarity protection
Industrial
- Capacitive Level Transmitter
- Capacitive Level Transmitter
- Capacitive pressure transmitter
- Capacitive pressure transmitter
- Coriolis Flow Transmitter
- Coriolis Flow Transmitter
- Differential Pressure Flow Transmitter
- Electromagnetic (MID) flow transmitter
- Electromagnetic (MID) flow transmitter
- Hydrometric Pressure Level Transmitter
- Hydrometric Pressure Level Transmitter
- Impeller / Turbine Flow Transmitter
- Inductive & capacitive position sensor
- Inductive & capacitive position sensor
- Inductive & capacitive position sensor
- LVDT Position Sensor
- LVDT Position Sensor
- LVDT Position Sensor
- LVDT pressure transmitter
- LVDT pressure transmitter
- Optical ToF continuous wave position sensor
- Optical ToF continuous wave position sensor
- Optical ToF continuous wave position sensor
- Optical ToF pulse position sensor
- Optical ToF pulse position sensor
- Optical ToF pulse position sensor
- Proximity switch
- Proximity switch
- Proximity switch
- Radar / microwave level transmitter
- Radar / microwave level transmitter
- Resistive pressure transmitter
- Resistive pressure transmitter
- Silicon pressure transmitter
- Temperature transmitter
- Temperature transmitter
- Temperature transmitter
- Thermal Mass Flow Transmitter
- Traffic monitoring camera
- Traffic monitoring camera
- Ultrasonic flow transmitter
- Ultrasonic flow transmitter
- Ultrasonic level transmitter
- Ultrasonic level transmitter
- Ultrasonic level transmitter
- Ultrasonic level transmitter
- Ultrasonic position sensor
- Ultrasonic position sensor
- Ultrasonic position sensor
- Vortex flow transmitter
- Vortex flow transmitter
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Combined Voltage and Current Output With Surge Protection Reference Design | Nov 18, 2016 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.