TIDA-00563
Inductive Proximity Switch BoosterPack Reference Design
TIDA-00563
Overview
TIDA-00563 offers highly-integrated analog front end (AFE) inductance-to-digital converters (LDCs) optimized for use in industrial proximity sensors for contactless and robust applications such as presence detection and event counting. Inductive sensing technology provides reliable and accurate sensing even in the presence on dirt, oil or moisture making them ideal for use in harsh or dirty environments. This reference design uses a 1.8-V to 3.3-V high-resolution, high-speed inductance-to-digital converter which provides a programmable decision threshold setting and wide sensor frequency range. The scope of this design is to give you a head start in integrating our LDC, ultra-low-power MCU and power management devices into end-equipment systems. This design guide for this reference design describes the principle of operation and basic design process for building a high performance and high reliable inductive proximity switch at lower cost. All the relevant design files like schematics, BOM, layer plots, Altium files, Gerber and MSP430 MCU firmware are provided.
Features
- Inductive sensing technology
- Non-contact detection of metallic targets at shorter ranges
- Increased flexibility and performance without requiring analog trimming techniques
- Operating distance: 6 mm and programmed for hysteresis of 1 mm
- Insensitive to environmental contamination
- More reliable operation sensor self-diagnostic
- Replaces legacy analog-only solutions
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430F5528 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | Inductive Proximity Switch BoosterPack Design Guide (Rev. A) | Dec 9, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.