TIDA-00593

Single Cell Li-Ion Battery Pack-side Fuel Gauge Reference Design

TIDA-00593

Design files

Overview

The Texas Instruments bq27542-G1 Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development for accurate battery fuel gauging. The fuel gauge resides within the battery pack or on the main board of the system with an embedded battery (non-removable).

Features
  • Battery Fuel Gauge for 1-Series (1sXp) Li-Ion Applications up to 14,500-mAh Capacity
  • Battery Fuel Gauging Based on Patented Impedance Track™ Technology
  • HDQ and I2C Interface Formats for Communication with Host System
  • Small 12-pin 2.50 mm × 4.00 mm SON Package
  • Complies with Battery Trip Point (BTP) Requirements
Personal electronics
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAW2.PDF (201 KB)

Reference design overview and verified performance test data

TIDRI69.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB81.ZIP (341 KB)

Design file that contains information on physical board layer of design PCB

TIDRI68.PDF (28 KB)

Detailed schematic diagram for design layout and components

Start development

Hardware

Evaluation board

BQ27542EVM — Li-ion Battery Fuel Gauge Evaluation Module

The BQ27542EVM along with bqStudio provides the customer tools for developing battery fuel gauging modules for a pack-side fuel gauge solution. Customers are able to configure BQ27542EVM so that it can provide accurate battery fuel gauging information. BQ27542EVM gives the customer information such (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00593 Single Cell Li-Ion Battery Pack-side Fuel Gauge Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ27542EVM Li-ion Battery Fuel Gauge Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00593 Single Cell Li-Ion Battery Pack-side Fuel Gauge Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide TIDA-00593 Test Results Oct 9, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.