TIDA-00602
Electric Toothbrush Controller Reference Design
TIDA-00602
Overview
This reference design uses our low-voltage H-Bridge motor driver with an integrated low dropout (LDO) voltage regulator and an ultra-low-power microcontroller (MCU) to demonstrate a full implementation of a battery-powered electric toothbrush.
Features
- Battery voltage ranging from 2 V to 5.5 V
- Delivers 5-A continuous and 8-A peak-drive current
- Small PCB form factor of 43.2 mm x 14.6 mm
- Low-component count to reduce cost
- Less than 50-nA battery leakage current when off
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430G2210 — 16-MHz MCU with 2-KB Flash, 128-B SRAM, comparator, timer
SN74LVC1G14 — Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs
SN74LVC1G80 — Single Positive-Edge-Triggered D-Type Flip-Flop
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Electric Toothbrush Controller Design Guide | Nov 2, 2015 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.