TIDA-00609
Self-Booting Audio System
TIDA-00609
Overview
The purpose of this reference design is to provide hardware and software tools that can be used as reference for audio systems. The new revision of the PurePath™ Console Motherboard (Rev F) adds stand-alone self-booting capabilities to allow making compelling demos with any evaluation module (EVM) that is compatible with this platform.
Features
- Self-booting audio system with push-button user interface powered by MSP430F5510
 - Example MSP430 code and documentation
 - On-board TLV320AIC3262 with miniDSP allows pre-processing of audio signal before sending it over to the DUT EVM
 - Supports USB, optical and analog audio I/Os
 - Modular PurePath console motherboard works with many of our audio EVMs
 
Industrial
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74LVC2G157 — Single 2-Line to 1-Line Data Selector/Multiplexer
SN74LVC1G14 — Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs
MSP430F5510 — 25 MHz MCU with 32KB Flash, 4KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs
TLV320AIC3262 — Low Power Stereo Codec w/miniDSP, Stereo class-D Speakers, DirectPath Headphone
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Test report | TIDA-00609 Test Results | Jun 25, 2015 | |
| User guide | Easy Demo User Manual | Jun 22, 2015 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.