TIDA-00615
Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC1312/LDC1314
TIDA-00615
Overview
An inductive sensing based incremental encoder knob design can provide a robust and low-cost interface for control inputs. It can reliably operate in environments which have dirt, moisture, or oil which would pose issues for alternate sensing technologies. This solution requires no magnets.
Features
- High reliability, contactless, encoder implementation suitable for dirty, wet, and other challenging environments
- Scalable to support multiples of 4 positions/rotation
- Minimum MCU requirements
- No permanent magnets required; operates effectively even with magnetic or electrical environmental interference
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430F5528 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
CD74HC4511 — High Speed CMOS Logic BCD-to-7 Segment Latch/Decoder/Driver
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | LDC1312 Incremental Encoder Knob Design Guide | Jan 28, 2016 | |
| Application brief | Incremental Rotary Encoders (Rev. B) | PDF | HTML | Dec 2, 2021 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.