TIDA-00624
USB Type-A to USB Type-C SS (SuperSpeed) MUX with DFP controller reference design
TIDA-00624
Overview
This addapter converts a USB standard host type-A port to Type-C DFP (downstream-facing port) with support for default, 1.5 A and 3.0A VBUS current levels. The TUSB2522 simplifies the design by integrating 2:1 USB 3.1 (up to 10 Gbps) mux with a DFP controller to monitor the Type-C configuration channel (CC) pins to determine plug orientation for mux selection and device attachment for controlling VCONN and VBUS power switches.
Features
- Plug and Play design
- The Reference Design operates off of the 5-V VBUS input from the legacy Type A USB connection
- The Reference Design can provide VCONN over a CC pin based upon Type C plug orientation and Ra detection
- DIP switch is provided to configure CC for different Type C current mode operations
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
TPD6E05U06 — 6 channel 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Test report | TIDA-00624 Test Procedure | Jun 30, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.