TIDA-00626

9.8GHz RF CW Signal Generator Using Integrated Synthesizer With Spur Reduction Reference Design

TIDA-00626

Design files

Overview

This design is a 9.8-GHz wideband, low-phase noise, integrated continuous wave (CW) RF signal generator with versatile spur reduction technique. The output level can be programmed from -32 dBm to 14.5 dBm in 0.5-dB steps. This signal generator can be used as local oscillator for applications, such as analog and vector signal generator, and can also be used as a clock generator for RF ADCs. The TIDA-00626 can be controlled from any PC via the TI USB2ANY interface and also using the microcontroller MSP430F5529 launch pad.

Features
  • Integrated wideband frequency synthesizer with output range of 0.02 GHz to 9.8 GHz
  • Excellent phase-noise performance; synthesizer phase noise at 6 GHz, -110 dBc/Hz at 100-KHz offset, -132 dBc/Hz at 1-MHz offset
  • Low-noise synthesizer, in-band spurs (-75 dBc)
  • Programmable output level 14.5 dBm to -32 dBm, 0.5-dB steps
  • Versatile boundary spurs reduction using LMK61E2
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBM1A.PDF (2688 K)

Reference design overview and verified performance test data

TIDRL41A.PDF (1043 K)

Detailed schematic diagram for design layout and components

TIDRL48.PDF (60 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRL49A.PDF (474 K)

Detailed overview of design layout for component placement

TIDRL51A.ZIP (3232 K)

Files used for 3D models or 2D drawings of IC components

TIDCC11A.ZIP (1976 K)

Design file that contains information on physical board layer of design PCB

TIDRL50A.PDF (3487 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

RF PLLs & synthesizers

LMX25929.8-GHz wideband frequency synthesizer with integrated VCO

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM2776Switched Capacitor Inverter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS611701.2A Switch, 38V High Voltage Boost Converter in 2x2mm QFN Package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP38798800-mA, 20-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AHCT2448-ch, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs

Data sheet: PDF | HTML
Oscillators

LMK61E2Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 9.8GHz RF CW Signal Generator Using Integrated Synthesizer Design Guide (Rev. A) May 08, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00885 9.8 GHz RF High Performance Synthesizer Operating From a Buck Converter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos