The TIDA-00649 reference design demonstrates energy harvesting from 4-mA to 20-mA loop-powered systems. The design is simple to insert into existing installations where it scavenges energy from the loop and generates a regulated output voltage. Furthermore, the circuit provides an analog output representing the actual loop current value. The insertion loss can be as low as 400 mV and can also be increased up to 2.85 V to address higher output power levels. All these features provide an easy way for powering wireless adapters (WirelessHART® , Bluetooth® low energy (BLE), and so forth), indicators, displays, Human Machine Interfaces (HMIs), and others for a seamless upgrade of existing 4-mA to 20-mA loop-powered systems.
          Features
          
          - Minimal insertion loss
- - 0.4 V to 2.85 V, selectable
 - - Adaptable to voltage margin
 -    in loop and required output power
 
 - Adjustable output voltage between 1.8V to 3.8V
 - 15mA peak-pulsed output current
 - Loop current sensing
- Analog output 100 mV/mA
 - Active 10-kHz low-pass filter
 
 - Reverse polarity protection
 - Designed to withstand surges according to IEC 61000-4-5; ±1 kV; 40 Ω
 - Flexible configuration for test and evaluation