TIDA-00654

Cascaded LMH5401 and LMH6401 reference design

TIDA-00654

Design files

Overview

A wideband single-ended to differential conversion reference design in both DC- and AC- coupled applications is presented. The design evaluates the performance of the LMH5401 and LMH6401 cascade and offers insight into the design.

Features
  • 4.5GHz bandwidth with 30dB maximum total voltage gain
  • Digitally-controlled gain range of 32dB in 1dB steps
  • 50-Ω Input DC- or AC-coupled single-ended to differential conversion
  • Output IP3 at RL = 200Ω:
    • 40dBm at 500MHz
    • 33dBm at 1GHz
  • Output common-mode control capability: VMID ± 0.5V
  • Compact design ideal for portable application with PD = 645mW
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAK3.PDF (1663 KB)

Reference design overview and verified performance test data

TIDRGY1.PDF (116 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAW7.ZIP (934 KB)

Design file that contains information on physical board layer of design PCB

TIDRGY2.PDF (1730 KB)

PCB layer plot file used for generating PCB design layout

TIDRGY0.PDF (526 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RF VGAs

LMH64014.5 GHz ultra wideband digital variable gain amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5900150-mA, low-noise, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
RF FDAs

LMH54018-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Cascaded LMH5401 and LMH6401 Design Guide Sep 9, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.