TIDA-00716

Xilinx Spartan 6 FPGA Power Reference Design with TPS650250

TIDA-00716

Design files

Overview

The TIDA-00716 design is a compact, integrated solution for the Xilinx Spartan 6 FPGA. This design showcases the TPS650250 as an all-in-one IC used to supply the rails needed for powering the Spartan 6. This design is based on the Spartan 6 LXT family, but can be repurposed to power the Spartan 6 LX family. With user controlled external sequencing, separate enables and external resistor dividers, the TPS650250 offers a simple and flexible solution that can be leveraged across multiple designs across the Spartan 6 family. This power management IC has an input voltage range between 3.5 and 5.5V and can be run from a 5V supply or a single cell Li-Ion battery. This design has been tested and verified for industrial applications (-40°C to 85°C).

Features
  • Offers 3 highly efficient step-down converters to power the Spartan 6
  • Additional 200mA LDOs to power peripheral rails or other IO rails on the FPGA
  • Separate enables for DC/DC Converters and LDOs
  • Adjustable output voltage via resistor divider
  • This design includes a test report, an EVM Guide, and design files to help accelerate the evaluation process
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAN1.PDF (1208 KB)

Reference design overview and verified performance test data

TIDRH12.PDF (116 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAX9.ZIP (1864 KB)

Design file that contains information on physical board layer of design PCB

TIDRH11.PDF (328 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS650250Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide TIDA-00716 Test Results Sep 18, 2015

Related design resources

Hardware development

EVALUATION BOARD
TPS650250EVM-447 TPS650250EVM-447 evaluation module: configurable power management IC (PMIC) with 3 DC/DCs and 3 LDOs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.