TIDA-00754
Smart lighting & backlight control by ambient light & noise-immune proximity sensor reference design
TIDA-00754
Overview
This reference design demonstrates a proximity sensor implementation for HMI applications. The design can be used for backlight control that dynamically adjusts LCD backlight brightness relative to environment ambient light levels. A capacitive proximity sensor saves power and increases LCD backlight life by waking up the system from sleep or standby mode when a person approaches.
Features
- Demonstrates EMI-resistant proximity detection using copper PCB material
 - Excellent human-eye spectral response matching a strong IR rejection (<1%)
 - Dynamically adjusts backlight brightness on a logarithmic scale based on how the human eye perceives brightness
 - Integrated UV filter enables good performance for outdoor applications
 
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Smart Lighting Control by Ambient Light and Noise-Immune Proximity Design Guide (Rev. B) | May 20, 2016 | 
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.