TIDA-00774

18V/1kW, 160A Peak, >98% Efficient, High Power Density Brushless Motor Drive Reference Design

TIDA-00774

Design files

Overview

The TIDA-00774 is a 1kW drive for a three-phase brushless DC (BLDC) motor in power tools operating from a 5-cell Li-ion battery with a voltage up to 21 V. The design is a 65mm x 60mm compact drive, implementing sensor-based trapezoidal control. The design takes advantage of TI's MOSFET Power Block technology, which integrates two FETs in half-bridge configuration into a single SON 5x6 package, enabling very high power density. The design uses two Power Blocks in parallel and delivers 50-ARMS continuous (120-A peak for 3 second, 160-A peak for 1 second) winding current. The MOSFET power block with minimum parasitic inductance and the current controlled gate driver with slew rate control helps in effective MOSFET paralleling and reduces switching spikes. The current sensing is done by monitoring MOSFET VDS. The board provides cycle by cycle over current and short circuit protection.

Features
  • Operates at voltage ranging from 6-V to 21-V (5s li-ion battery) delivering 50-ARMS continuous (120A peak for 3s, 160-A peak for 1s) winding current 
  • Inverter drive efficiency > 98.5%
  • Current sensing by monitoring and amplifying the VDS of MOSFET
  • Effective MOSFET paralleling with excellent dynamic current sharing
  • 18V/680W, 33 A RMS support without heat sink
  • Cycle-by-cycle overcurrent and short circuit protection by VDS sensing
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUCL0.PDF (6425 KB)

Reference design overview and verified performance test data

TIDRQU0.PDF (261 KB)

Detailed overview of design layout for component placement

TIDRQT9.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQU2.ZIP (3026 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDE6.ZIP (306 KB)

Design file that contains information on physical board layer of design PCB

TIDRQU1.PDF (2092 KB)

PCB layer plot file used for generating PCB design layout

TIDRQT8.PDF (1270 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT87±2°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F513225 MHz MCU with 8KB Flash, 1KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Data sheet: PDF | HTML
MOSFETs

CSD88584Q5DC40-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm Dual-Cool™ power block, 50 A

Data sheet: PDF | HTML
BLDC drivers

DRV832365-V max 3-phase smart gate driver with current shunt amplifiers

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS540614.7V to 60V Input, 200mA Synchronous Step-Down Converter with Low IQ

Data sheet: PDF | HTML

Start development

Software

Firmware

TIDCDE7 — TIDA-00774 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00774 18V/1kW, 160A Peak, >98% Efficient, High Power Density Brushless Motor Drive Reference Design
Download options

TIDCDE7 TIDA-00774 Firmware

close
Latest version
Version: 01.00.00.00
Release date: May 10, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00774 18V/1kW, 160A Peak, >98% Efficient, High Power Density Brushless Motor Drive Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcde7 or www.ti.com/lit/xx/tidcde7/tidcde7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDE7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide 18V/1kW, 120APEAK, 98.5 % Efficient, Compact Brushless Motor Drive Design Guide PDF | HTML Nov 9, 2016
Technical article Demand for higher power density drives innovative power tool solution PDF | HTML May 23, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.