The TIDA-00783.1 reference design is a triple output wide Vin power module design. It provides 3.3V, 1.8V and 1.2V output, at 6W total power. The layout is optimized for space constrained applications. 
          Features
          
          - LMZ36002 wide Vin power module with integrated inductor, 4.5V to 60V input, 2A output
 - LMZ20502 nano module with integrated inductor
 - 4.5V to 40V wide input range
 - Power module design with minimum external components
 - 400 sq. mm compact solution size
 - This circuit board is tested, and the design files and test report are included