TIDA-00790

RS-485 Passive Equalization Reference Design

TIDA-00790

Design files

Overview

This reference design allows for evaluation of special transmission line termination networks to compensate for high frequency cable losses. Using this technique helps to achieve better jitter performance for bidirectional point to point connections.

Features
  • Works with any TI RS-485 tranceiver
  • Better jitter performance
  • Higher data rates across long cables
  • Low cost due to use of passive components
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAS0.PDF (611 KB)

Reference design overview and verified performance test data

TIDRHG5.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCB12.ZIP (354 KB)

Design file that contains information on physical board layer of design PCB

TIDRHG4.PDF (44 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD783.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Passive Equalization for RS-485 Design Guide Sep 28, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.