TIDA-00818

Mobile Point of Sale (mPOS) Power Reference Design

TIDA-00818

Design files

Overview

The TIDA-00818 is mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging port is also featured to support higher power delivery and minimize charging time.

Features
  • 1S1P low-voltage battery architecture made possible by inclusion of low-voltage (5-V) printer rail driven by DRV8833
  • USB Type-C charging port via TUSB320 and BQ25890 updates current USB implementations to new standard
  • TPS22918 load switch disconnects inactive subsystems to extend battery life in a small SOT-23 package (~500-nA leakage)
  • TCA8414 integrates keypad scanner and GPIO expander into a single package, simplifying design and reducing BOM count
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBZ9.PDF (1368 KB)

Reference design overview and verified performance test data

TIDRMM1.PDF (160 KB)

Detailed overview of design layout for component placement

TIDRMM0.PDF (92 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMM3.ZIP (1734 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCD8.ZIP (764 KB)

Design file that contains information on physical board layer of design PCB

TIDRMM2.PDF (2091 KB)

PCB layer plot file used for generating PCB design layout

TIDRML9.PDF (516 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25890I2C 1cell 5A buck battery charger Maxcharge™ tech for high input with D+/D-

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS63020High Efficiency Single Inductor Buck-Boost Converter with 4A Switch

Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs

TCA5013Smart card interface IC for 1 user card + 3 SAMs

Data sheet: PDF | HTML
Digital power monitors

INA21926-V 12-bit I2C output digital power monitor

Data sheet: PDF | HTML
Load switches

TPS229185.5-V, 2-A, 52-mΩ load switch with adj. rise time and adj. output discharge

Data sheet: PDF | HTML
USB hubs & controllers

TUSB320USB Type-C configuration channel logic and port control

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS612305-A, adjustable output voltage high efficiency synchronous boost converter

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCA841818-bit 1.65- to 3.6-V 1MHz I2C/SMBus keypad scanner with interrupt, reset & 80 key support

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
Load switches

TPS229655.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Mobile Point of Sale (mPOS) Power Design Guide Jun 15, 2016
Data sheet BQ25890/2 I2C Controlled Single Cell 5-A Fast Charger with MaxChargeTM Technology for High Input Voltage and Adjustable Voltage USB On-the-Go Boost Mode datasheet (Rev. D) PDF | HTML Oct 12, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.