TIDA-00838
Heat Cost Allocator with wM-Bus at 868 MHz Reference Design
TIDA-00838
Overview
The TIDA-00838 reference design implements a heat cost allocator system following the EN834 standard with the “two-sensor measurement method". The solution achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. Two analog temperature sensors are available as matched pairs to eliminate the need for calibration during manufacturing and lowering OEM system cost. Wireless MCU offers wM-Bus support for S-, T- and C-modes (Meter device) at 868MHz and controls the two temperature sensors.
Features
- Highly accurate temperature sensing across environment conditions: better than 0.5 degrees from +20 to +85°C.
- CC1310 SimpleLink(TM) Wireless MCU provides single-chip solution for heat measurement and RF communications
- Sensor Controller interfaces seamlessly to two matched LMT70A, which eliminate the need for calibration during manufacturing and lower OEM system cost
- Example source code for wM-Bus @868 MHz transmission for S, T and C-modes (“Meter” device) under TI RTOS
- Cost-optimized 2-layer PCB in HCA form factor and a 96-segments 4-MUX LCD
- Cap Touch button on the PCB for LCD on/off
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR4133 — 16 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Heat Cost Allocator With wM-Bus at 868 MHz Design Guide | Jan 21, 2016 | |
| Application note | Wearable Temp-Sensing Layout Considerations Optimized for Thermal Response (Rev. B) | Oct 23, 2018 | ||
| White paper | RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) | May 11, 2017 | ||
| Technical article | Sub-1 GHz + Bluetooth® low energy and low-power MCUs help make meter reading autom | PDF | HTML | Sep 23, 2016 |
Related design resources
Reference designs
REFERENCE DESIGN
Software development
APPLICATION SOFTWARE & FRAMEWORK
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.