TIDA-00851-LDC0851
LDC0851 Event Counting Reference Design
TIDA-00851-LDC0851
Overview
An inductive sensing (LDC)-based event counting design providing a robust and low-cost interface for speed measurement and event counting applications. The solution doesn't require magnets and reliably operates in environments with dirt, moisture or oil that usually pose challenges for alternate sensing technologies.
Features
- Highly reliable, contactless event counter using LDC technology
 - No calibration required
 - Measurement of >300 events / second
 - No permanent magnets required; operates effectively even with magnetic or electrical enviromental interference
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430F5528 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | LDC0851 Event-Counting Design Guide | Jan 21, 2016 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.