TIDA-00851

Single-Chip, loop-powered 4-20mA RTD Sensor Transmitter Reference Design

TIDA-00851

Design files

Overview

The TIDA-00851 reference design is a single-chip solution for a 2-wire, 4-20mA loop-powered system including a 4-wire RTD analog front-end. The built-in processor enables the usage of compensation algorithms, increasing the system performance. The design is ideally suited for space constraints applications and operates at high ambient temperatures with low power performance.

Features
  • 4-wire RTD Sensors (PT100)
  • Loop-power 4-20mA current interface
  • Ambient Temperature: -40ºC to +150ºC
  • Designed to meet: IEC 61000-4-2, IEC 61000-4-4 and IEC 61000-4-5 specifications
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB84.PDF (2516 KB)

Reference design overview and verified performance test data

TIDRJA6.PDF (128 KB)

Detailed overview of design layout for component placement

TIDRJA5.PDF (86 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJA8.ZIP (426 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBJ8.ZIP (378 KB)

Design file that contains information on physical board layer of design PCB

TIDRJA7.PDF (676 KB)

PCB layer plot file used for generating PCB design layout

TIDRJA4.PDF (511 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Signal conditioners

PGA900Programmable resistive sensing conditioner with digital and analog outputs

Data sheet: PDF | HTML

Start development

Software

Firmware

TIDCBJ9 — TIDA-00851 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00851 Single-Chip, loop-powered 4-20mA RTD Sensor Transmitter Reference Design
Download options

TIDCBJ9 TIDA-00851 Firmware

close
Latest version
Version: 01.00.00.0A
Release date: Jan 20, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00851 Single-Chip, loop-powered 4-20mA RTD Sensor Transmitter Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbj9 or www.ti.com/lit/xx/tidcbj9a/tidcbj9a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBJ9. Please update any bookmarks accordingly.

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00189 Isolated Loop Powered Thermocouple Transmitter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.