TIDA-00854
Micropower Electrochemical Gas Sensor Amplifier Reference Design
TIDA-00854
Overview
This reference design consists of a micropower “Potentistat” type electrochemical sensor circuit for battery operated portable or long-life portable or fixed remote location devices. Using a nanopower amplifier and reference circuit allows the circuit to function continuously and independently of the monitoring processor to keep the sensor biased to avoid lengthy start-up settling times.
Features
- Potentiometric type amplifier adaptable for many electrochemical cell applications
 - Accommodates biased and unbiased sensors
 - Adaptable to many two and three terminal electrochemical cell applications
 - Micropower (<1uA) total amplifier circuit supply current for long battery life
 - Booster-Pack compatible PCB format for use with MSP430 LaunchPad development platform
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Micropower Electrochemical Gas Sensor Amplifier Reference Design (Rev. B) | Nov 13, 2017 | |
| Technical article | How to improve IoT designs with a nanopower EMI-tolerant op amp | PDF | HTML | Nov 9, 2016 | 
Related design resources
Hardware development
DEVELOPMENT KIT
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.