TIDA-00879
Highly Integrated 4 1/2 Digit Low Power Handheld Digital Multimeter (DMM) Platform Reference Design
TIDA-00879
Overview
The TIDA-00879 TI-Design leverages the features, functions, performance, and state-of-the-art low power and power management capabilities of the MSP430F6736 MCU to demonstrate a highly integrated, low cost, and low power Digital Multimeter platform. The solution delivers 4.5 digits or 60K display count resolution, firmware-based True RMS and Real Power measurements, integrated LCD controller/driver subsystem, and over 600 hours of battery life with 3xAAA alkaline batteries, at extremely competitive system level costs.
Features
- Highly integrated system design solution
- 4 1/2 digit, 60K count resolution
- Low power design and power management systems
- Firmware-based true RMS and real power measurements
Industrial
- Analytical lab instrumentation
- Analytical lab instrumentation
- Digital multimeter (DMM) - benchtop
- Digital multimeter (DMM) - benchtop
- Digital multimeter (DMM) - benchtop
- Digital multimeter (DMM) - benchtop
- Digital multimeter (DMM) - handheld
- Digital multimeter (DMM) - handheld
- Digital multimeter (DMM) - handheld
- Digital multimeter (DMM) - handheld
- Near infrared (NIR) spectrometer - benchtop
- Oscilloscope (DSO) - benchtop
- Oscilloscope (DSO) - benchtop
- Oscilloscope (DSO) - modular
- Oscilloscope (DSO) - modular
- Portable field instrumentation
- Programmable DC power supply
- Weigh scale
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430F6736 — Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Highly Integrated, 4½ Digit, Low Power Handheld DMM Platform Reference Design (Rev. A) | Jan 10, 2017 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.