TIDA-00893

Isolated CAN Module With Integrated Power Reference Design

TIDA-00893

Design files

Overview

The TIDA-00893 reference design provides a compact solution capable of generating isolated DC power while supporting isolated CAN communication. The design consists of a reinforced digital isolator with integrated power combined with a CAN transceiver and is designed to reduce emissions to meet standards such as CISPR22 Class B without additional components.

Features
  • Single Power Supply Solution (No separate supply required for interface side)
  • Reduced BOM Cost
  • Extendable to Other CAN Tranceivers
  • Advanced PCB Layout reduces radiated emissions
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCV9.PDF (2091 KB)

Reference design overview and verified performance test data

TIDRUO9A.PDF (82 KB)

Detailed overview of design layout for component placement

TIDRUO8.PDF (47 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUP1.ZIP (249 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEA1.ZIP (314 KB)

Design file that contains information on physical board layer of design PCB

TIDRUP0.ZIP (719 KB)

PCB layer plot file used for generating PCB design layout

TIDRUO7.PDF (45 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

TCAN1042HGV-Q1Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
Signal isolators with integrated power

ISOW7841Quad-channel, 3/1, reinforced digital isolator with integrated power

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Design guide Isolated CAN With Integrated Power Reference Design Dec 13, 2017
Data sheet TCAN1042-Q1Automotive Fault Protected CAN Transceiver with CAN FD datasheet (Rev. D) PDF | HTML Oct 28, 2021
Data sheet ISOW784x High-Performance, 5000-VRMS Reinforced Quad-Channel Digital Isolators with Integrated High-Efficiency, Low-Emissions DC-DC Converter datasheet (Rev. G) PDF | HTML Aug 24, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.