TIDA-00942

12-bit, 20-MSPS Data Acquisition Reference Design for Digitizer

TIDA-00942

Design files

Overview

This reference design enables a cost-effective and low-power data acquisition system that provides an alternative to FPGA-based systems. It features a single-ended, high-impedance input that can be used in a wide number of applications, including portable instrumentation and digitizers.

The reference design utilizes the ADS4122 analog-to-digital converter (ADC), along the with the OPA656 and THS4541 operational amplifiers (op amps) to develop a 12-bit, 20-MSPS digitizer for the BeagleBone Cape form factor. The expansion board devleoped in this reference design interfaces with the BeagleBone Black development platform, which is a low-cost, open-source, community-supported environment based on the ARM Cortex-A8 processor.

Features
  • Single-ended-to-differential data acquisition reference design using the OPA656 and THS4541 op amps
  • Low-power (330/channel) operation suitable for handheld devices
  • Option to choose between 50 ohm / 1 Mohm input impedance
  • Low system cost; replaces FPGA for data capture with Sitara™ processor (BeagleBone Black)
  • 2V peak-to-peak input voltage range
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC79.PDF (1443 KB)

Reference design overview and verified performance test data

TIDROF5.PDF (52 KB)

Detailed overview of design layout for component placement

TIDROF4.PDF (254 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROF7.ZIP (1512 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCU4.ZIP (175 KB)

Design file that contains information on physical board layer of design PCB

TIDROF6.PDF (722 KB)

PCB layer plot file used for generating PCB design layout

TIDROF3.PDF (91 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS6040360mA Charge Pump Voltage Inverter with Fixed 250kHz Operation

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA656Wideband, Unity Gain Stable FET-Input Operational Amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADS412212-Bit, 65-MSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A49150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS625902.25MHz, 1A Step-Down Converter in 2 x 2 SON Package

Data sheet: PDF | HTML
Fully differential amplifiers

THS4541High-Speed Differential I/O Amplifier

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 12-Bit, 20-MSPS Data Acquisition Reference Design for Digitizers Oct 2, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.