TIDA-00978
Reference Design for Extending the OPA857 Transimpedance Bandwidth
TIDA-00978
Overview
The OPA857 is a wideband, ultralow noise transimpedance amplifier (TIA) targeted at photodiode monitoring applications. The OPA857 has two selectable gain configurations of 5kΩ and 20kΩ while maintaining a nearly constant closed-loop bandwidth in excess of 100MHz . In this reference design, external resistors are added in parallel with the internal resistors to take advantage of the high-speed amplifier core to extend the transimpedance bandwidth of the amplifier.
Features
- Extending the bandwidth of the OPA857 from 100MHz to greater than 250MHz
- Adjusting the gain of the OPA857 between 1-20kΩ
- Evaluation module allows flexibility in testing the OPA857 in internal test mode or with an external photodiode
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Extending Bandwith of the OPA857 Design Guide | Jul 25, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.