TIDA-010009

Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

TIDA-010009

Design files

Overview

This reference design showcases a method to generate power supplies required in a servo or AC drive including the analog and digtal I/O interfaces, encoder supply, isolated transceivers and digital processing block. This design also implements protection against input reverse polarity, output overload and short circuit conditions.

Features
  • Powered from an external protective extra-low voltage (PELV) power supply of 24 V ±20%
  • Industrial eFuse at supply input providing programmable UV/OV, reverse polarity protection, output overload and SC protection
  • Synchronous buck DC/DC converter with integrated switch optimized for >90% efficiency and compact size
  • PSR flyback with integarted switch to generate isolated voltage rails for communication and digital I/Os
  • Programmable voltage output to support multiple encoder types
  • Output voltage rails: 24 VISO, 5 VISO, ±12 V, 5 V, 3.3 V, 2.5 V, 1.2 V with load and line regulation of <±1%
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUED0.PDF (8910 KB)

Reference design overview and verified performance test data

TIDRZ27.PDF (299 KB)

Detailed overview of design layout for component placement

TIDRZ26.PDF (208 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ29.ZIP (2752 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFB1.ZIP (4145 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ28.PDF (1664 KB)

PCB layer plot file used for generating PCB design layout

TIDRZ25.PDF (480 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

eFuses & hot swap controllers

TPS26634.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting and surge protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2951-N100-mA, 30-V, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TLV625692.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM5180-Q1Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621253V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

Data sheet: PDF | HTML
MOSFETs

CSD16301Q225-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS252002.5-V to 6.5-V, 60mΩ, 0.085-2.9A eFuse with reverse current blocking when off

Data sheet: PDF | HTML
MOSFETs

CSD19533Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm

Data sheet: PDF | HTML
Sequencers

LM38803 Rail Simple Power Sequencer with Fixed Time Delay

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS628212.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS611701.2A Switch, 38V High Voltage Boost Converter in 2x2mm QFN Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LMR33630SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Compact, efficient, 24-V input auxiliary power supply reference design for servo Feb 22, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.