TIDA-010011

High efficiency power supply architecture reference design for protection relay processor module

TIDA-010011

Design files

Overview

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are generated using DC-DC converters with an integrated FET and a power module with an integrated inductor for size. The design features a HotRod™ package type for applications requiring low EMI. It is also optimal for design time constrained applications. Additional features include DDR termination regulator, input supply OR-ing, voltage sequencing, eFuse for overload protection, and voltage and load current monitoring. This design can be used with a  processor, digital signal processor and field-programmable gate array. It has been tested for radiated emission, per CISPR22 meeting class A and B requirements.

Features
  • Power supply generation with 24-V input using synchronous step down DC-DC converter with integrated FET, compact nano power module with excellent load transient performance and accurate output regulation
  • Power modules in QFN package that offer optimal thermal performance
  • DC-DC converters in HotRod™ package for low EMI
  • Power supply generation with 12-V input using OR-ing controller for redundant operation interfaced to high efficiency DC-DC converter or external evaluation module
  • Point of load (POL) supply generation with 5-V input using PMIC , DC-DC converter and linear regulators or DC-DC converter > 3A load with improved low load efficiency and load sharing
  • Clean supply using 1A, dual-output, low dropout linear regulator with low-noise, high-bandwidth PSRRR
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEL1.PDF (13185 KB)

Reference design overview and verified performance test data

TIDRY64.PDF (1564 KB)

Detailed overview of design layout for component placement

TIDRY63.PDF (134 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY66.ZIP (7015 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF45.ZIP (800 KB)

Design file that contains information on physical board layer of design PCB

TIDRY65.PDF (4604 KB)

PCB layer plot file used for generating PCB design layout

TIDRY62.PDF (1195 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

TVS diodes

TVS140014V flat-clamp surge protection device

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A801-A, high-PSRR, ultra-low-dropout voltage regulator with low-IQ & enable

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ360024.5V to 60V, 2A Step-Down Power Module in QFN Package

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G14Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Analog temperature sensors

TMP2351C analog temperature sensor, 10 mV/C

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
TVS diodes

TVS330033V flat-clamp surge protection device

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS542254.5 V to 18 V input, 2 A synchronous step-down converter in HTSSOP package

Data sheet: PDF
Multi-channel ICs (PMICs)

LP29981.5-A DDR termination regulator with shutdown pin

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP2997DDR-II Termination Regulator

Data sheet: PDF
Multi-channel ICs (PMICs)

LP2995DDR Termination Regulator

Data sheet: PDF
Multi-channel ICs (PMICs)

TPS75003Integrated and configurable Power Management IC (PMIC) with two buck controllers and one LDO

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TLV62084A2A High Efficient Step Down Converter in 2x2mm SON Package

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM53635-Q13.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
Sequencers

LM38813 rail simple power sequencer with adjustable time delay

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ205012.7V to 5.5V, 1A High Density Nano Module

Data sheet: PDF | HTML
Sequencers

LM38803 Rail Simple Power Sequencer with Fixed Time Delay

Data sheet: PDF | HTML
Ideal diode/ORing controllers

LM5050-26-V to 75-V 400-uA IQ ORing FET controller

Data sheet: PDF
Multi-channel ICs (PMICs)

LP2996A1.5A DDR termination regulator with shutdown pin for DDR2/3/3L

Data sheet: PDF | HTML
Analog temperature sensors

LM235±1.5°C Analog output temperature sensor with 10mV/°C gain in hermetic TO

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM736063.5V to 36V, 6A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM736053.5V to 36V, 5A Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ205022.7V to 5.5V, 2A High Density Nano Module

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS767D31-A, 10-V, dual-channel low-dropout voltage regulator with power good & enable

Data sheet: PDF
Power modules (integrated inductor)

LMZM336024V to 36V, 2A Step-Down DC/DC Power Module in Compact 7x9x4mm QFN Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM53625-Q12.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZM336034V to 36V, 3A Step-Down DC/DC Power Module in Compact 7x9x4mm QFN Package

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G342-ch, 1.65-V to 5.5-V buffers

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS620603MHz, 1.6A Step-Down Converter in 2x2 SON Package

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS386596Quad voltage supervisor with manual reset Input

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS620673MHz, 2A Step-Down Converter in 2x2 SON Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS8213017-V input 3-A step-down converter module with integrated inductor

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS543254.5V to 18V Input, 3A Synchronous Step-Down Converter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A81011-A, high-PSRR, adjustable ultra-low-dropout voltage regulator with enable

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS620653MHz, 2A Step-Down Converter in 2x2 SON Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS543264.5V to 18V Input, 3A Synchronous Step-Down Converter with Eco-Mode™

Data sheet: PDF
Reset & watchdog ICs

TPS3808Low-quiescent current supervisor with programmable delay & manual reset

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS620633MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=3.3V

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS620613MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=1.8V

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC2G042-ch, 1.65-V to 5.5-V inverters

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65216Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA38126-V, 350-kHz current sense amplifier with integrated over-current comparator

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS628212.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS628222.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ342024.5V to 42V, 2A Step-Down Power Module in QFN Package

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS25952.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS628232.4-V to 5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TLV625682.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TLV625692.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM824806-A, 5.5-V Input step-down power module with PG, MODE, and VSEL options

Data sheet: PDF | HTML
Digital temperature sensors

TMP751C digital temperature sensor, I2C/SMBus in industry standard LM75 form factor

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TLV625651.5A Buck Converter in SOT23 Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZM2360136-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS820853A, High-Efficiency Step-Down Converter Module with Integrated Inductor

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS512062A Peak Sink/Source DDR Termination Regulator with VTTREF Buffered Reference for DDR2/3/3L/4

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS820842-A, High-efficiency step-down converter module with integrated inductor

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM848244.5V to 17V Input, 0.6V-10V Output, 8A Power Module in Compact 7.5x7.5mm Footprint

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS512003A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ105015.5V, 1A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

Data sheet: PDF | HTML
Analog current-sense amplifiers with integrated shunt resistor

INA25036V, bi-directional, precision current sense amplifier w/int. shunt resistor

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ105005.5V, 0.5A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM846244.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650250Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM844244.5V to 17V Input, 0.6V-10V Output, 4A Power Module in Compact 7.5x7.5mm Footprint

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ306022.95V to 6V, 2A Step-Down Power Module in 9x11x2.8mm QFN Package

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS620801.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout

Data sheet: PDF | HTML
Load switches

TPS27081A8-V, 3-A, 44-mΩ load switch with adj. rise time

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ306062.95V to 6V, 6A Step-Down Power Module in 9x11x2.8mm QFN Package

Data sheet: PDF
Digital temperature sensors

TMP75B1.4V-Capable Temperature Sensor with I2C/SMBus Interface in LM75 Form Factor & Pinout

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ306042.95V to 6V, 4A Step-Down Power Module in 9x11x2.8mm QFN Package

Data sheet: PDF
Digital temperature sensors

TMP75C1.4V-Capable Temperature Sensor with I2C/SMBus Interface with One-Shot Mode in LM75 Pinout

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3705Processor supervisor with power fail and integrated watchdog timer

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS544264.5V to 18V Input, 4A Synchronous Step-Down Converter with Eco-Mode™

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS544274.5V to 18V Input, 4-A Synchronous Step-Down Converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS542264.5V to 18V Input, 2A Synchronous Step-Down Converter with Eco-Mode™

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS544254.5V to 18V Input, 4A Synchronous Step-Down Converter

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TPS620873-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 QFN Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS620863-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 QFN Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS620853-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

Data sheet: PDF | HTML
MOSFETs

CSD17571Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide High Efficiency Power Supply Architecture Reference Design for Protection Relay Dec 17, 2018

Related design resources

Hardware development

EVALUATION BOARD
TPS2412EVM TPS2412 Evaluation Module TPS54320EVM-513 Evaluation Module for TPS54320 4.5V to 17V Input, 3A Synchronous Step Down SWIFT™ Converter TPS54427EVM-052 Evaluation Module for TPS54427 Synchronous Step-Down Converter TPS65910A3EVM-583 TPS65910A3 Evaluation Module TPSM84424EVM-013 TPSM84424, 4.5V to 17V Input, 0.6V to 10V Output, 4A Power Module Evaluation Module UCC39002EVM UCC39002 Evaluation Module

Reference designs

REFERENCE DESIGN
TIDA-01621 Smart Holding Brake Controller Reference Design with Current Regulation for Servo Drives & Robotics

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.