TIDA-010014
Low Voltage IR LED Driver Reference Design for Photoelectric Measurement Subsystems
TIDA-010014
Overview
This reference design provides a design example for an IR LED driver for photoelectric measurement subsystems. The subsystem described includes a voltage-to-current converter based on an operational amplifier (op amp) and a MOSFET transistor for the active pass device to form the basis of an accurate and programmable current sink function. The use of the MOSFET transistor in this circuit allows several advantages which will be described and, most importantly, the opportunity to provide good current regulation in low-voltage, battery-powered systems. Similarly, the high input impedance and the high open loop gain of the op amp in feedback allows the circuit to achieve a flat response over temperature and minimal variation in output current due to changes in supply voltage.
Features
- Low voltage operation for 3V battery application
 - Fast enable time with minimal overshoot for minimizing LED "On" time
 - Low "Off" state supply current
 - Wide and linear output current adjustment range
 - Small footprint
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
CSD17483F4 — 30-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Low Voltage IR LED Driver Ref Design for Photoelectric Measurement Subsystems | Aug 17, 2018 | 
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.