PLC applications requiring fast timing and fast cycle time can now be realized using this reference design which implements, an eight-port IO-Link master. It can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based frame handler enables a very flexible way of timing and time synchronization. This design helps build a very universal and scaleable IO-Link master.
          Features
          
          - Eight IO-link ports
 - Supports COM1, COM2, COM3
 - Supports 400-µs cycle time
 - All ports overcurrent protected and limited
 - PRU Frame handler enables flexible timing