TIDA-010021
Wide-range (120° FoV at 1.6 meters) proximity sensing reference design with immunity to sunlight
TIDA-010021
Overview
Proximity sensing with wide field-of-view (FoV) is getting more and more popular and important for people detection in many applications. This reference design uses optical time-of-flight (ToF) techniques to build small and cost-effective proximity sensor systems. A single proximity and distance sensor AFE (OPT3101) with three external NIR LEDs, and one photodiode covers a total 120° wide FoV and outputs accurate distance of people activity.
Features
- 3 NIR emitters support up to 3 zones of detection with a single OPT3101
- Total system field-of-view (FoV) of 120° is covered by three LED emitters and one photodiode
- Detection range up to 1.5 meters without lens
- Adaptive HDR allows measurement insensitive to object color and reflectivity and supports operation under high ambient condition (outdoor and indoor conditions)
- Proximity sensing and direct distance measurement output with accuracy of ±10%
- Exempt group lamp classification LED as emitter
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR2433 — 16 MHz MCU with 16KB FRAM, 4KB SRAM, 10-bit ADC, UART/SPI/I2C, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Wide-Range (120° FoV at 1.6 Meters) Proximity Sensing Ref. Des. Sunlight Immunit | Dec 19, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.