TIDA-010026

Robust interface reference design for EnDat2.2 absolute encoders

TIDA-010026

Design files

Overview

This reference design demonstrates a robust interface to EnDat 2.2 Encoders. That shows EMC immunity, particularly immunity against fast transients such as inverter switching noise. The Encoder supply voltage is configurable and integrates protection against short circuit to prevent damage due to cable short or miss wiring and diagnostic feedback to detect the fault. The logic interface supports 3.3V down to 1.8V I/O. The design is compatible to TI LaunchPad™ development kit for easy evaluation of EnDat2.2 with the C2000™ MCU. This design has been tested up to 100-m cable length with several EnDat 2.2 encoders.

Features
  • Exceed HEIDENHAIN EnDat 2.2 clock frequency of 16 MHz up to 20m, 8 MHz up to 100m cable length
  • Highly robust interface with high EMC immunity thanks to wide supply range 3.3-V to 5V, half-duplex RS-485 transceiver (THVD1450), 50-Mbaud, with ±15V common mode range, 16-kV IEC-ESD and 4-kV EFT
  • Design tested to meet EMC immunity requirements for ESD(IEC61000-4-2), EFT(IEC61000-4-4) and surge(IEC61000-4-5) with levels and pass criterion  according to IEC61800-3
  • Configurable encoder Voltage default 8 V with low-ripple (<50mVpp) output meets Endat2.2 specification
  • Encoder supply protected 250 mA nominal output current with short circuit protection and power good feedback for diagnostic
  • Logic interface default 3.3 V I/O to host processors like a C2000 MCU or Sitara® processor to run the EnDat 2.2 master software
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEL7.PDF (16528 KB)

Reference design overview and verified performance test data

TIDRYY3.PDF (235 KB)

Detailed overview of design layout for component placement

TIDRYY2.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYY5.ZIP (1240 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFA2.ZIP (1312 KB)

Design file that contains information on physical board layer of design PCB

TIDRYY4.PDF (1080 KB)

PCB layer plot file used for generating PCB design layout

TIDRYY1.PDF (365 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

TVS diodes

TVS140114-V bidirectional flat-clamp surge protection device

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621253V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD14503.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection

Data sheet: PDF | HTML
Voltage translators

SN74LVC2T452-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS8215017V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Robust interface reference design for EnDat 2.2 absolute encoders Feb 4, 2019

Related design resources

Hardware development

DEVELOPMENT KIT
LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

Reference designs

REFERENCE DESIGN
TIDA-00172 Reference Design for an Interface to a Position Encoder with EnDat 2.2 TIDA-010009 Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.