TIDA-010029
Wearable, 16-phase multi-sensor SpO2 and heart rate monitor (HRM) reference design with Bluetooth® 5
TIDA-010029
Overview
This reference design enables a wearable, optimized saturation of peripheral capillary oxygen (SpO2) and multi-sensor, multi-wavelength optical heart rate monitor (HRM). It uses AFE4420 device, which is a single-chip, bio-sensing front end for photoplethysmography (PPG) measurements. It supports up to four switching light-emitting diodes (LEDs) and up to four photodiodes to enable signal acquisition of up to 16 Phases. The CC2640R2F device (supporting Bluetooth® low energy 4.2 and 5) transfers the measured data to a remote location. This patient-monitoring design uses a single CR3032 battery with a 30-day life cycle. Raw data is available to calculate heart rate, SpO2, and other related parameters. 2 onboard light-emitting diodes (LEDs) identify low-battery detection and a Bluetooth connection.
Features
- Provides raw data to calculate heart rate, SpO2, and other related parameters
 - Uses single-chip, bio-sensing, front-end AFE4420 device for PPG measurement
- Supports up to 4 LEDs and 4 photodiodes with ambient subtraction to improve signal-to-noise ratio (SNR)
 - Enables signal acquisition of up to 16 phases and multi-wavelength measurements with the flexible allocation of LEDs and photodiodes in each phase
 
 - Integrated Arm® Cortex®-M3 and 2.4-GHz RF transceiver (CC2640R2F) supports wireless data transfer through Bluetooth® low energy 4.2 and 5.0
 - Operates from CR3032 (3-V, 500-mA coin cell battery) with a battery life of 30 days using highly efficient DC/DC converters
 - Small form factor helps in easy adaption to wearable applications
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Wearable, 16-phase multi-sensor SpO2 and HRM ref design with Bluetooth® 5 (Rev. A) | Mar 17, 2019 | |
| Technical article | Going beyond traditional SpO2 measurement with multiwavelength optical measurement | PDF | HTML | Feb 12, 2019 | |
| Application note | Measuring CC13xx and CC26xx current consumption (Rev. D) | PDF | HTML | Jan 10, 2019 | |
| Application note | How to Design an SpO2 and OHRM System Using AFE4403 | Mar 2, 2015 | 
Related design resources
Hardware development
EVALUATION BOARD
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.