TIDA-010040
Alarm tone generator reference design
TIDA-010040
Overview
This reference design provides a way of generating alarms similar to as described in the IEC60601-1-8 standard for medical devices. The critical timing parameters are programmable through firmware. All parameters, including pulse width, pulse rate, internal frequency, pulse rise time, volume control, and priority, are controlled using firmware. The analog envelope is generated by a combination of the MSP430FR2311 and analog circuitry.
Features
- Provides a mechanism to generate auditory alarm tones with programmable timing and frequency
 - Outputs low-, medium-, and high-priority alarms with software-adjustable rise/fall time, pulse duration, pulse spacing, and burst spacing
 - Adjustable volume control
 - Powered by USB port on PC
 - Outputs 8 different alarm melodies
 - Coincidence detector confirms if speaker is outputting correct sound
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74AHCT1G86 — Single 2-input, 4.5-V to 5.5-V XOR (exclusive OR) gate with TTL-compatible CMOS inputs
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Alarm Tone Generator Reference Design | Dec 21, 2018 | 
Related design resources
Hardware development
DEVELOPMENT KIT
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.