TIDA-010044

NAMUR PLC Digital input with fault protection and diagnostics reference design

TIDA-010044

Design files

Overview

The NAMUR proximity sensor is widely used in industrial control when a special requirement on maximum energy is to be fulfilled by the sensor. This in turn dictates special requirements on the PLC digital input designed to interface with such sensor with regard to accuracy, and reliability. This reference design is a full front-end of a digital input compatible with NAMUR sensors. The design demonstrates achieving reliability through redundancy, fault protection, and extensive diagnostic features in a compact footprint.

Features
  • 1.6-mA threshold, 0.4-mA hysteresis
  • 0.2-mA open circuit, 6-mA short-circuit threshold
  • 8.2-V open-circuit voltage, 8.2-mA short-circuit current
  • Extensive diagnostics
  • Fault protection
  • Power and data isolation
  • Redundant components for higher reliability
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEL4.PDF (1015 KB)

Reference design overview and verified performance test data

TIDRXY9.PDF (140 KB)

Detailed overview of design layout for component placement

TIDRXY8.PDF (61 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXZ1.ZIP (861 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF28.ZIP (389 KB)

Design file that contains information on physical board layer of design PCB

TIDRXZ0.PDF (606 KB)

PCB layer plot file used for generating PCB design layout

TIDRXY7.PDF (252 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Inverting buffers & drivers

SN74LVC1G14Single 1.65-V to 5.5-V inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Shunt voltage references

TL431LIAdjustable precision shunt regulator with optimized reference current (pin layout: KRA)

Data sheet: PDF | HTML
TVS diodes

TVS330133 V Bidirectional Flat-Clamp surge protection device

Data sheet: PDF | HTML
Digital isolators

ISO7340FCLow-power, quad-channel, 4/0, 25-Mbps, default output low digital isolator

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM250197.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Comparators

LM2901AV-Q1Automotive precision quad differential comparator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV760100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML

Start development

Software

Simulation model

TIDM053 — TIDA-010044 Simulation Files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010044 NAMUR PLC Digital input with fault protection and diagnostics reference design

TIDM053 TIDA-010044 Simulation Files

close
Latest version
Version: 01.00.00.00
Release date: Dec 10, 2018
Hardware development
Reference design
TIDA-010044 NAMUR PLC Digital input with fault protection and diagnostics reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide NAMUR PLC Digital Input With Fault Protection and Diagnostics Reference Design Dec 10, 2018

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.