TIDA-010047

22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET

TIDA-010047

Design files

Overview

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) circuit based on the UCC28056 device, followed by an active-clamp flyback for isolated DC/DC conversion based on the UCC28780 device.

Features
  • Relatively low-cost solution
  • Solution based on the both-ended USB Type-C® cable
  • Relatively high power density with active-clamp flyback topology
  • Meets DoE level VI and CoC Tier2 regulations
  • Robust protection built-in
Output voltage options TIDA-010047.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 20
Iout (Max) (A) 5
Output Power (W) 100
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- Transition Mode^Flyback- Active Clamp
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEM3.PDF (3169 K)

Reference design overview and verified performance test data

TIDRZC8A.ZIP (489 K)

Detailed schematic diagram for design layout and components

TIDRZC9B.ZIP (515 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZD0.ZIP (247 K)

Detailed overview of design layout for component placement

TIDRZD2A.ZIP (7111 K)

Files used for 3D models or 2D drawings of IC components

TIDCFD7.ZIP (1308 K)

Design file that contains information on physical board layer of design PCB

TIDRZD1.ZIP (1002 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC280566-pin high performance CRM/DCM PFC controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC287801-MHz High Frequency Active Clamp Flyback Controller

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6217728V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML
General-purpose op amps

LMC7111Single, 11-V, 50-kHz operational amplifier

Data sheet: PDF
Half-bridge drivers

UCC277121.8-A/2.8-A, 620V half bridge driver with interlock

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2981-N100-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B4250-Q1Automotive 50-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS65987DUSB Type-C® and USB-C® Power Delivery controller with integrated power switches

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design Mar. 27, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos